Módulos utilizados para el ajuste de altura
Módulos de apilamiento
Módulos de apilamiento con conducción de fluidos integrada para obtener una amplia gama de alturas de sujeción.
説明
Advantages – Your benefits
- Five standardized heights are available
Individual adjustment of the clamping pillars to the respective clamping task - Media transfer via stacking modules
For simple and easy actuation of the pneumatic direct clamping module - Scope-free pin centering between components
High repeat accuracy of < 0.005 mm - Intelligent clamping connection between the stacking modules
For simple and quick operation - Corrosion-free stainless steel design
Long life time and maximum process reliability
Options and special information
- The stacking modules are available in five standardized heights and are used for presetting the clamping column height. The stacking modules can be quickly and securely combined with the other components via a high-precision short-taper centering mechanism. In addition, the stacking module has a built-in media feed-through for supplying the clamping module with compressed air from the basic module.