BSWS-PGZN-plus
Jaw quick-change system
The jaw quick-change system BSWS allows top jaws to be exchanged on the gripper manually and rapidly. One adapter pin (BSWS-A) and a base (BSWS-B) are required for each gripper jaw.
In case of reverse assembly and provided that no additional height is created, one adapter pin (BSWS-AR) and an assembly kit (BSWS-UR) per gripper jaw are required. Another effect of the BSWS-UR is that there are no more disturbing mounting holes in the finger contours.
In case of reverse assembly and provided that no additional height is created, one adapter pin (BSWS-AR) and an assembly kit (BSWS-UR) per gripper jaw are required. Another effect of the BSWS-UR is that there are no more disturbing mounting holes in the finger contours.
描述
优势 - 您将获益
- 通用性强
采用 BSWS,仅单个机械手可满足各种应用 - 通过锁定机构手动换爪
简单快速,机械手灵活度高 - 节省转换应用的耗时
通过更换机械手手指可对不同工件进行处理 - 将锁定螺栓插入基爪的其他可能性
可更换性和卡爪设计自由选择不会影响干扰轮廓。
选件和特殊信息
- BSWS-UR:反向装配,高度未增加
如果 BSWS 系统的额外连接高度会产生负面影响,可以将 BSWS 适配器销用螺钉固定到机械手基爪中。那么,更换系统的高度更低。锁定机构将装配至顶爪上。 - 另一个作用是:不会影响棘爪轮廓上的紧固孔。请联系我们以获得详细信息。
- BSWS-ABR-SBR
顶爪坯件,带集式卡爪快换系统 - BSWS-AR
对于 “SD”(防尘)机械手型式,所附螺钉长度不够。需使用更长的螺钉。这些不包括在交货范围内。 - 食品级润滑脂
该产品标配食品级润滑剂。尚未完全符合 EN 1672-2:2020 的要求。根据操作手册中的润滑信息,相关的 NSF 证书可在 https://info.nsf.org/USDA/Listings.asp 获取。