SCMB-HD
Vacuum blocks
Bloque de vacío con muy buena accesibilidad para la sujeción de piezas planas por la parte inferior.
Description
Advantages – Your benefits
- VERO-S interface
Versatile range of combinations thanks to the VERO-S modular system for even shorter set-up times. - Special friction pad for metalworking
Enables highest holding forces and increased shear force absorption - Easy handling
Short set-up times - Few interfering contours
Ideally suited for 5-sided machining - Mounting possibility for workpiece stops
für höchste Präzision und Wiederholgenauigkeit - Comprehensive accessories
for optimal adaption to your application - Connection set with manual slide valve
For optimum vacuum supply and comfortable working
Options and special information
- High holding forces and best accessibility
The SCHUNK SCMB-HD vacuum blocks have a special friction pad on the clamping surface, which allows high holding forces to be achieved. Furthermore, the vacuum blocks have a low interfering contour and thus offer optimum accessibility for 5-sided machining. The simple design and the mounting option via VERO-S quick-change pallet systems ensure shortened set-up times and maximum efficiency.