arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-G3 125-40-21.5-18

GBS-G3 125-40-21.5-18

Stepped jaw

ID 430415

Top jaws, standard

Product features:
  • Stepped jaw 18 mm, 3 mm grip
  • Interface 1: W-125-1
Technical data:
  • Dimensions: 125 x 40 x 21,5 mm
  • Clamping step: 18 mm
  • grip step: 3 mm
  • Weight: 0.59 kg
Width [mm] 125.0
Depth [mm] 21.5
Height [mm] 40.0
Bundle 個数
Weight [kg] 0.59

Scope of delivery
Top jaw, fastening screws