arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
KMR HSK 100

KMR HSK 100

Tubos de lubrificante de refrigeração

ID 9799134

KMR HSK 100, Coolant tubes
  • For interface: HSK 100
  • Diameter: 16 mm
  • Thread : M24x1.5
For interface HSK 100
D1 [mm] 16.0
L1 [mm] 15.0
L2 [mm] 43.5
G M24x1.5
Weight [kg] 0.047
HSK design with two O-rings - axially sealed - according to DIN 69895