arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO SPW Ø6 Similar a la imagen

TENDO SPW Ø6

Pieza de comprobación de fuerza de sujeción

ID 200020

TENDO SPW Ø6, Pieza de comprobación de fuerza de sujeción
  • Diámetro: 6 mm
  • Longitud L1: 50 mm
D1 6 mm
L1 [mm] 50.0
Poids [kg] 0.028
Sur demande, vous pouvez commander un étalon de contrôle de force de serrage pour TENDO E compact Ø 16, TENDO E compact HSK-F 63, TENDO P HSK-F 63 et TENDO WZS