DRG
Pince de préhension radiale
Pince de préhension angulaire à 180° étanche pour applications en environnements pollués
Popis
Advantages – Your benefits
- Completely sealed gripper version
allows applications in dirty environments - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Equipped with gripping force maintenance device
ensuring that the workpiece stays gripped in case of power drop - Opening angle adjustable from 20° to 180°
for a versatile field of applications - Kinematics
Slotted link gear for centric gripping with large opening/closing movements
Options and special information
- 180° radial grippers are advantageous since further stroke motions are no more necessary. Since every jaw swivels away by 90°, the gripper is outside of the working area, and a stroke motion back of the whole gripper is no more necessary.
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - High-temperature version V/HT
for use in hot environments - Additional versions
Various options can be combined with each other. Numerous additional options are also available – just tell us what your task is! - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.