arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
WHI HSK-A 63 Ø32x110 Illustration similaire

WHI HSK-A 63 Ø32x110

Fixations Whistle-Notch

ID 23001982

WHI HSK-A 63 Ø32x110, Porte-outils
  • Fixations Whistle-Notch
  • Gammes: Fixations Whistle-Notch
  • Interface de porte-outils: HSK-A 63
  • Diamètre de serrage: 32 mm
  • Longueur de projection: 110 mm
  • Concentricité: ≤ 0,003 mm mesuré du cône à D1
  • Qualité d'équilibrage: G6.3 à 8 000 tr/min ou Umax < 1 gmm
Etendue de la livraison: Avec vis de serrage et vis de réglage de la longueur
Technology Whistle Notch mountings
Series Whistle Notch mountings
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 32 mm
D2 [mm] 72.0
D6 [mm] 55.5
Projecting length L1 [mm]/[inch] 110 mm / 4.3"
L2 [mm] 60.5
L3 [mm] 10.0
L4 [mm] 84.0
G M20
G1 M20x2
Weight [kg] 2.61
Coolant-proof yes
Standard length yes

Version
For clamping tools with cylindrical shanks as per DIN 1835E/6359HE

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Includes clamping screw and length adjustment screw

Individual
Additional sizes and customized designs are available upon request