STG 160
TANDEM accessories
ID 402315
Clamping force block accessories
Product features:
Product features:
- Clamping bar for quick-change jaws
- Hardened version, grip serrated clamping steps
- Suitable for: WTG-A 160
- Dimensions: 90 x 26 x 16 mm
- Weight: 0.2 kg
Technical details
| 宽度 [mm] | 90.0 |
|---|---|
| 高度 [mm] | 16.0 |
| 深度 [mm] | 26.0 |
| 适用于 | 160 |
| 重量 [kg] | 0.2 |
Scope of delivery
Clamping bars, fastening screws