Stabilizzatori
Stabilizzatori
Stabilizers are used to prevent vibrations during the manufacturing process, particularly in case of high workpieces.
Description
Options and special information
- Using the 5-axis stabilizers, vibrations, in particular with high workpieces, are effectively avoided during the production process. This is realized by a support in the force-acting machining direction and at static weak spots on the workpiece. Due to the different mounting methods (from thread to manual magnet), the 5-axis stabilizers offer maximum flexibility when fastening and supporting the workpiece.