arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
SKB-F 125

SKB-F 125

System jaws, standard

ID 1450640

System jaws, standard

Product features:
  • Fixed jaw for bracket clamping
  • Prepared for KONTEC top jaws
  • Suitable for: ROTA-ML flex 2+2 800/1000/1200 (1st generation)
Technical data:
  • Dimensions: 160 x 120 x 81 mm
  • Hole spacing between mounting holes: 124 x 75 mm
  • Top jaw interface: W-125-1
  • Weight: 7.4 kg
Note:
  • The hole spacing of the mounting holes should be aligned with the chuck
Peso [kg] 7.4

Material suministrado
Mordaza de consola fija