arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
TENDO P HSK-A 80 Ø20x95 Similar a la imagen

TENDO P HSK-A 80 Ø20x95

Portaherramientas hidráulico

ID 204496

TENDO P HSK-A 80 Ø20x95, Portaherramientas
  • Portaherramientas hidráulico
  • Serie: TENDO Platinum
  • Interfaz del portaherramientas: HSK-A 80
  • Diámetro de sujeción: 20 mm
  • Longitud de proyección: 95 mm
  • Concentricidad: < 0,003 mm a 2,5 x D
  • Calidad de equilibrado: G2.5 a 25.000 rpm o Umáx. < 1 gmm
  • Par de apriete mín.: 330 Nm
Material suministrado: No incluye una llave de accionamiento
Technology Hydraulic expansion toolholder
Series TENDO Platinum
Toolholder interface HSK-A 80
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 20 mm
D2 [mm] 42.0
D3 [mm] 50.0
D6 [mm] 38.0
Projecting length L1 [mm]/[inch] 95 mm / 3.7"
L2 [mm] 51.0
L3 [mm] 10.0
L4 [mm] 52.0
L5 [mm] 69.0
G M16x1
Min. torque [Nm] 330.0
Weight [kg] 1.8
Coolant-proof yes
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request