arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
Placas de consola

Console plates

Clamping force block accessories
For fastening clamping force blocks onto the machine table via VERO-S clamping pins or cylindrical clamps.

Advantages – Your benefits

  • VERO-S interface
    For use on VERO-S NSE3 and NSE plus quick-change pallet modules
  • Prepared for cylindrical clamps and T-nuts
    For quick mounting on T-slot tables or dividing heads

Options and special information

  • Console plates for direct mounting on VERO-S or T-slot tables
    The third generation allows for both pneumatically and hydraulically actuated clamping force blocks to be quickly and easily combined with base plates. The base plates offer several integrated options for mounting on the machine table.
  • The clamping force blocks can be used to minimize the set-up time. They can be put on the NSE3 quick-change pallet modules with anti-twist protection using the existing VERO-S interface. Alternatively, they can be mounted on the machine table or dividing heads using cylindrical clamps or T-nuts.