MES CF SCAPTO C8 Ø16x50
Beitelkop-opnemers
IDnr. 23004462
MES CF SCAPTO C8 Ø16x50, Gereedschapshouders
- Beitelkop-opnemers
- Reeksen: Beitelkop-opnemers
- Cool Flow-variant
- Scheidingvlak met de gereedschaphouder: SCHUNK CAPTO C8
- Klemdiameter: 16 mm
- Draad in klemdiameter: M8
- Uitstekende lengte: 50 mm
- Uitloopnauwkeurigheid: ≤ 0,006 mm gemeten van de kegel tot D1
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
Technische gegevens
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | SCHUNK CAPTO C8 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 16 mm |
| Thread tightening bolt G | M8 |
| D2 [mm] | 38.0 |
| Projecting length L1 [mm]/[inch] | 50 mm / 2.0" |
| L4 [mm] | 17.5 |
| L11 [mm] | 17.0 |
| Weight [kg] | 2.065 |
| Cool Flow variant | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request