SHF 200
Hard stepped top jaws
N.º de identificação 155101
SHF 200, Hard stepped top jaws
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 10 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Detalhes técnicos
| Product group | Hard stepped top jaws |
|---|---|
| Serration | Tongue and groove |
| Slot width N [mm] | 10.0 |
| Tab width S [mm] | 20.0 |
| Width B [mm] | 22.0 |
| Height H [mm] | 42.0 |
| Height H1 [mm] | 38.0 |
| Length L [mm] | 71.7 |
| Clamping depth T [mm] | 10.0 |
| Hole spacing a [mm] | 16.0 |
| Hole spacing b [mm] | 40.0 |
| Screws | M8 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 0.82 |