arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UVB 400 Illustration similar

UVB 400

Soft monoblock jaws

ID 164103

UVB 400, Soft monoblock jaws

Product features:
  • Serration: Straight serration
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Soft monoblock jaws
Serration Straight serration
Width B [mm] 32.0
Height H [mm] 100.0
Height H1 [mm] 66.0
Length L [mm] 148.0
Material Steel C45, hardened and tempered
m/set [kg] 10.26