UVB-B 315
Soft monoblock jaws
ID 164115
UVB-B 315, Soft monoblock jaws
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 set = 3 pieces
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| 产品组 | 整体软爪 |
|---|---|
| 细齿 | 直齿 |
| 宽度 B [mm] | 46.0 |
| 宽度 B1 [mm] | 32.0 |
| 高度 H [mm] | 90.0 |
| 高度 H1 [mm] | 52.0 |
| 长度 L [mm] | 121.0 |
| 材料 | C45 钢,硬化回火 |
| m/套 [kg] | 9.6 |