ROTA-S plus 2.0 315 Z300-SFG
Stationary 3-jaw Chucks, manually actuated
ID 819914
Stationary manual lathe chuck standard
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 92 mm
- Spindle holder: Z300
- Jaw interface: Angled serration
- Stroke per jaw: 9.9 mm
- Tooth pitch: 7 mm
- Max. clamping force: 180 kN
- Max. torque: 220 Nm
- Max. rotational speed: 3400 1/min
- Weight: 54.2 kg
Technical details
| Serration | Angled serration |
|---|---|
| Max. clamping force [kN] | 180.0 |
| Max. torque [Nm] | 220.0 |
| Stroke per jaw [mm] | 9.9 |
| Tooth pitch [mm] | 7.0 |
| Weight [kg] | 54.2 |
Scope of delivery
Manual lathe chuck, base jaws with tongue and groove, mounting screws, spanner wrench, SCHUNK magnets, quick guide, operating manual; without top jaws