SHB 400/4
Hard stepped top jaws
ID 1457278
SHB 400/4, Hard stepped top jaws
Product features:
Product features:
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 set = 4 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard stepped top jaws |
|---|---|
| Serration | 3/32" x 90° |
| Slot width N [mm] | 25.5 |
| Width B [mm] | 60.0 |
| Height H [mm] | 75.0 |
| Length L [mm] | 140.0 |
| Clamping depth T [mm] | 18.0 |
| Hole spacing a [mm] | 53.0 |
| Hole spacing b [mm] | 31.0 |
| Hole spacing c [mm] | 31.0 |
| Screws | M20 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 10.8 |