ROTA THW
Mandrino autocentrante a 3 ganasce a cambio rapido per cilindro a corsa standard
Questo prodotto è fuori produzione e non è più disponibile.
Data di fuori produzione: 30 giu 2023
Prodotti alternativi:
Universal 3-jaw power chuck with jaw quick-change system and maximum operating safety
Descrizione
Advantages – Your benefits
- Convenient jaw quick-change system
Minimizing set-up times and costs - Large through-hole
Machining all standard pipe diameters - High efficiency of the wedge bar system
Process-reliable clamping due to high clamping forces - High jaw quick-change repeat accuracy
No reboring of already machined jaws necessary - Optimized lubrication system
Consistently high clamping forces ensured - Modular center sleeve system
Optimal adjustment to new clamping tasks thanks to the exchangeable center sleeves - Straight serrated base jaws GBK
Compatible to ROTA-G and system “R“ (Reishauer) - Two mounting bolt circles
For fast and direct attachment to all commercially available spindle heads - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Jaw quick-change chuck for lathes with standard-stroke cylinder
The wedge bar power chuck ROTA THW plus is distinguishes by its high flexibility. This ensures the integrated jaw quick-change system as well as the modular exchangeable center sleeve system. By using the jaw quick-change system, the chuck jaws do not have to be turned out again. - Aside from high precision, the ROTA THW plus was engineered to be handled easily and safely during the jaw change. Only when the base jaw is properly engaged in the serration of the wedge bar, the wrench can be easily removed from the chuck.