arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
V

V

Distributori per sensori
Per connettere più sensori SCHUNK (IN(K)/MMS(K) 22/MMS(K)22-PI1 ecc.) e raccogliere i relativi segnali dei sensori. Nelle versioni 2-vie (V2), 4-vie (V4) e 8-vie (V8).
Distributore per sensori V2-4P per connettere i sensori MMS22-PI2 e MMS-P22 per dividere un connettore M8 a quattro pin in due connettori M8 a tre pin.

Advantages – Your benefits

  • Operating display and switch indicator by LED
    for direct control of the switching status
  • A supply cable
    therefore it is ideal for signal feed-through
  • Robust TPU housing
    for a long service life

Options and special information

  • High protection class
    IP67 when plugged in, for use in clean or dusty environments or in case of contact with water. Operability in case of contact with other media (coolant, acids, bases, etc.) is often given, however cannot be guaranteed by SCHUNK.
  • Materials used
    Housing material used: PA 6 GF 30, black (except V2-4P/housing material: TPU); cable material used: PUR (cable coating)
  • Scope of delivery
    Sensor distributor (except V2-4P) including seal plug for closing unused connections. Also comes with 1 set of inscription labels for individual labeling of the connections.