WZS GZB-S Ø12 Ø3 25°
Intermediate sleeves for tool grinding toolholders
ID 207655
WZS GZB-S Ø12 Ø3 25°, Zwischenbüchsen für Werkzeugschleiffutter
- Mit 25° Schräge
- Spanndurchmesser: 3 mm
- Länge: 45 mm
Technical details
| Technology | Intermediate sleeves for tool grinding toolholders |
|---|---|
| Series | WZS GZB-S 25° Contour |
| Clamping diameter D1 | 3 mm |
| D2 [mm] | 12.0 |
| D3 [mm] | 17.0 |
| D4 [mm] | 10.0 |
| L10 [mm] | 8.0 |
| Weight [kg] | 0.1 |
Version
With 25° chamfer
Individual
Additional sizes and customized designs are available upon request