FFV Z195-D6
Standard adapter plate
ID 836221
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z195
- Machine side: ISO 702-2 Nr. 6
- Chuck pitch circle: 223.8 mm
- Spindle pitch circle: 133.4 mm
- Height: 35 mm
- Through-hole: 103.2 mm
- Weight: 6.2 kg
Technical details
| 卡盘侧 | Z195 |
|---|---|
| 机床侧 | ISO 702-2 Nr. 6 |
| 卡盘节圆 [mm] | 223.8 |
| 主轴节圆 [mm] | 133.4 |
| 高度 [mm] | 35.0 |
| 通孔 [mm] | 103.2 |
| 重量 [kg] | 6.2 |
Scope of delivery
Adapter plate, mounting screws