TENDO SPW Ø32
Test forza di serraggio pezzo
ID 200029
TENDO SPW Ø32, Pièce de test de la force de serrage
- Diamètre: 32 mm
- Longueur L1: 80 mm
Détails techniques
| D1 | 32 mm |
|---|---|
| L1 [mm] | 80.0 |
| Weight [kg] | 0.23 |
On request, you can order a clamping force test shaft for TENDO E compact Ø 16, TENDO E compact HSK-F 63, TENDO P HSK-F 63 and TENDO WZS