描述
Advantages – Your benefits
- Precision wedge-hook power lathe chuck for highest quality requirements
Allows excellent machining results - High degree of efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces ensured - Pneumatic cylinder integrated in the chuck
No additional backside cylinder is necessary - Mounting via console plate
Adapts quickly and easily to any machine table - High clamping forces at system pressure
Ensure process reliability during machining - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Pneumatic power lathe chucks for stationary applications
The pneumatic ROTA TPS power lathe chucks are particularly designed for stationary use. Particularly, if there are no hydraulic systems, they are suitable as an adequate replacement due to the integrated pneumatic cylinder. The ROTA TPS power lathe chuck can be adapted quickly and easily to any machine table by using a console plate. - Power transmission of the ROTA TPS is carried out via the proven wedge hook system. With an air pressure of 6 bar it is already possible to achieve high clamping forces, which can easily be adapted to the particular task.