arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
S5A-G5 200 Illustration similar

S5A-G5 200

5-axis grip jaw

ID 1471199

System jaws, standard

Product features:
  • 5-axis grip jaw
  • With grip step and ground clamping face
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 200
Technical data:
  • Dimensions: 102 x 73.5 x 75 mm
  • grip step: 5 mm
  • Weight: 2.1 kg
Clamping ranges of jaw position 1:
  • Smooth step: 18.6 - 94.6 mm
  • Grip step: 29.6 - 105.6 mm
  • Clamping ranges of jaw position 2:
  • Smooth step: 88.6 - 167.6 mm
  • Grip step: 99.6 - 178.6 mm
Width [mm] 102.0
Height [mm] 75.0
Suitable for 200
Weight [kg] 2.1

Scope of delivery
5-axis jaw; without mounting screws