arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.

Selectie gereedschapshouder

Series
TENDO Platinum
“The original” hydraulic expansion toolholder from SCHUNK.

TENDO Zero
TENDO hydraulic expansion chuck with "Zero" extension.
Run-out errors can be compensated using four lateral set-screws.
Interface
Interface
Standardized machine / spindle interface:

Hollow shank taper form A (HSK-A)
(ISO 121654-1 / DIN69893-1)

Hollow shank taper form C (HSK-C)
(ISO 121654-1 / DIN69893-1)

Taper form AF (SK)
(DIN ISO 7388-1)

Taper form JD/JF (JIS-BT)
(DIN ISO 7388-2)

Interface size
Nominal size standardized machine / spindle interface
Clamping diameter (D1)
Nominal diameter of the clamping bore for holding shank tools


Requirements for the tool shank:
- Shank tolerance h6
- Commercially available shank types according to:
1) DIN 1835-1 form A and DIN 6535 form HA
2) DIN 1835-1 form B and DIN 6535 form HB (up to D1=20 mm)
3) DIN 1835-1 form B and DIN 6535 form HB (up to D1=25 mm)
4) DIN 1835-1 form E and DIN 6535 form HE

easytoolholder
Massima personalizzazione?
La tua configurazione è al di fuori della nostra gamma normale? Contattaci e realizzeremo quello che ti serve.