MHM-IT
Hebemagnet zum horizontalen Heben von Werkstücken
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Manual permanent lifting magnets with high lift and secure holding power without external energy supply.
Description
Advantages – Your benefits
- Low weight at a maximum lifting performance
Ensures an optimal utilization of the crane capacity - Small actuation forces for shifting the lever
One-handed operation possible - High heat resistance
Safe operation of the lifting device up to 80°C - Completely sealed system
Maintenance-free with long service life - No external energy supply necessary
Safe holding of the workpieces even if there is a power failure
Options and special information
- High magnetic holding forces
The permanent lifting magnets are manually actuated, and due to their compact and lightweight design are suitable for various fields of application, even in confined spaces. Since the outer surfaces of the housing are not magnetic, interference from chips and dust are not an issue.