FPS
Flexible position sensor
El sistema FPS se usa para determinar hasta cinco posiciones de mordaza en un gripper de SCHUNK. Con este propósito, el sensor magnético del sistema FPS detecta un imán instalado en el gripper.
El sistema FPS puede programarse en cinco áreas del gripper e indica digitalmente el área en que se encuentra la posición de mordaza actual.
El sistema FPS puede programarse en cinco áreas del gripper e indica digitalmente el área en que se encuentra la posición de mordaza actual.
Description
Advantages – Your benefits
- Easy programming
with only two push buttons or via machine control unit with free control cables - Easy commissioning
since all positions can be adjusted by the customer himself using the teach-in procedure - Monitoring of five positions in one system
for greater efficiency towards single sensors - Digital outputs
for easy integration - Insensitive to contaminations
by not ferromagnetic materials - Function and switching condition display
via LEDs at the evaluation electronics - Many more additional features
- Communication and remote maintenance via RS232 protocol - Position programming and read out of switching points - Monitoring of temperature and input voltage - Visualization via PC possible - Data logging - Calibration of the system to gripper stroke
Options and special information
- Sources of interference
Sensors can be influenced by other magnetic fields in the immediate vicinity. Disturbing magnetic fields can be generated by motors, electric welders, permanent magnets or magnetized material (so-called soft magnets) such as hexagon socket wrenches, chips, etc. - Resolution of the FPS system
The resolution is the minimum stroke difference necessary for reliably distinguishing between two signals. The FPS system achieves a resolution of 1-3% of a jaw stroke in combination with most SCHUNK grippers. Some grippers only achieve 10% resolution due to their design. Please contact us for further information. - Software
The "FPS Controller" software is only compatible with Windows 7 or older Windows versions.