GZB-S Ø1 1/4" Ø1" KD
Intermediate Sleeves, coolant-proof
ID 224416
GZB-S Ø1 1/4" Ø1" KD, Intermediate Sleeves, coolant-proof
- Coolant-proof
- Clamping diameter: 1"
- O.D.-Diameter: 1 1/4"
- Length: 60.5 mm
Technical details
Technology | Intermediate Sleeves, coolant-proof |
---|---|
Series | GZB-S KD |
Toolholder interface | GZB-S Ø 1 1/4" KD |
Clamping diameter D1 | 1" |
D2 | 1 1/4" |
D3 [mm] | 35.5 |
Projecting length L1 [mm] | 60.5 |
L10 [mm] | 2 |
Weight [kg] | 0.3 |
Version
Coolant-proof
Run-out accuracy
≤ 0.003 mm
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request