MSC-BL30 250x85
Accessories for standard magnetic clamping technology
N.º de identificação 422090
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Laminated block
- For milling contours and special forms.
- Dimensions: 250 x 85 x 50 mm
- Weight: 8.5 kg
Detalhes técnicos
| Length [mm] | 250.0 |
|---|---|
| Width [mm] | 85.0 |
| Height [mm] | 50.0 |
| Weight [kg] | 8.5 |