S5A-G5 160
5-axis grip jaw
ID 1471198
System jaws, standard
Product features:
Product features:
- 5-axis grip jaw
- With grip step and ground clamping face
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 160
- Dimensions: 80 x 58,5 x 50 mm
- grip step: 5 mm
- Weight: 0.8 kg
- Glatte Stufe: 13 - 73 mm
- Grip-Stufe: 22 - 82 mm
- Spannbereich Backenstellung 2:
- Glatte-Stufe: 66 - 126 mm
- Grip-Stufe: 75 - 135 mm
Specifiche tecniche
| 폭 [mm] | 80.0 |
|---|---|
| 높이 [mm] | 50.0 |
| 적합한 대상 | 160 |
| 중량 [kg] | 0.8 |
제공 범위
5축 죠 설치 나사 없음