AGE-Z 2
Unidad de compensación Z
Productos alternativos:
Compensation unit compensating in Z-direction
Denominación
Advantages – Your benefits
- ISO mounting pattern
for easy assembly to most types of robots without needing additional adapter plates - Locking
for switching the unit rigidly in a defined, extended or retracted position - Compact design
for minimum installation height - Can be combined with AGE-XY without additional adapter plate
Options and special information
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.