TENDO SPW Ø1/2"
Clamping force test piece
ID 9646212
TENDO SPW Ø1/2", Clamping force test piece
- Diameter: 1/2"
- Length L1: 65 mm
Specifiche tecniche
| D1 | 1/2" |
|---|---|
| L1 [mm] | 65.0 |
| Weight [kg] | 0.05 |
On request, you can order a clamping force test shaft for TENDO E compact Ø 16, TENDO E compact HSK-F 63, TENDO P HSK-F 63 and TENDO WZS