S5A-G5 315
Ganascia di presa a 5 assi
ID 1471201
System jaws, standard
Product features:
Product features:
- 5-axis grip jaw
- With grip step and ground clamping face
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 315
- Dimensions: 160 x 99 x 110 mm
- grip step: 5 mm
- Weight: 7.1 kg
- Smooth step: 24.5 - 189 mm
- Grip step: 42.5 - 207 mm
- Clamping ranges of jaw position 2:
- Smooth step: 104.5 - 269 mm
- Grip step: 122.5 - 287 mm
Specifiche tecniche
| Width [mm] | 160.0 |
|---|---|
| Height [mm] | 110.0 |
| Suitable for | 315 |
| Weight [kg] | 7.1 |
Scope of delivery
5-axis jaw; without mounting screws