KSC2
Small parts clamping
Questo prodotto è fuori produzione e non è più disponibile.
Scopri di più e mettiti in contatto qui.
Compact single-acting small part clamping vises with jaw quick-change system for easy adjustment to new clamping tasks.
Descrizione
Advantages – Your benefits
- Spindle encapsulated
Dirt-resistant and low-maintenance clamping devices - Clamping center can be adjusted
Excellent centering accuracy - integrated jaw quick-change system
Even shorter set-up times - High-precision variant available with “jaws ground while mounted“
Even greater accuracy - VERO-S interface
Suitable for the VERO-S modular system, even shorter set-up times
Options and special information
- Centric clamping vise with jaw quick-change system
The KONTE KSC2 centric clamping vise is the all-rounder for rough and finished part machining, multiple clamping procedures and automation on pallet storage units. The KSC2 is available in two versions: The cost-effective version with reversal jaws for rough part clamping, and the precise version for clamping of finished parts with jaws, which are ground in a clamped state. - Due to the easy jaw quick-change system even workpiece-specific jaws can be changed in a minimum of time.