SPK 180 SV90°
Skříně čelistí
ID 812151
Jaw box standard version
Product features:
Product features:
- Undrilled jaw box
- Possible track width: 140 - 180 mm
- Possible T-slot width: 22 - 28 mm
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Adjustment range chuck jaw: 75 mm
- Max. clamping force: 55 kN
- Max. torque: 230 Nm
- Weight: 33.5 kg
- The jaw boxes are supplied without bore holes
- In case of an order, the gauge and the crossbar are adapted to the relevant face plate
- For customer-specific adjustment, a table drawing is required
- The matching step model can only be downloaded via PARTcommunity
Technické údaje
| Vertanding | 3/32" x 90° |
|---|---|
| Max. opspankracht [kN] | 55.0 |
| Max. koppel [Nm] | 230.0 |
| Afstellingsbereik spanklauw [mm] | 75 |
| Minimale spoorbreedte [mm] | 140.0 |
| Maximale spoorbreedte [mm] | 180.0 |
| Min. AA T-slot [mm] | 22.0 |
| Max. T-slot [mm] | 28.0 |
| Gewicht [kg] | 33.5 |
Levering
Klauwkast, montageschroeven, kraagmoeren, dwarsbalk (aangepast aan de frontplaat), oogbouten, gebruikershandleiding; zonder bovenste klemmen, zonder spansleutel