AB H 156 M6
Workpiece pin
ID 10012136
AB H 156 M6, Workpiece pin hard
- Height H: 15 mm
- Wrench size A/F: 10
- Thread G: M6
- Material: Stahl C45
- Delivery unit: 1 piece
Technické údaje
| Height H [mm] | 15.0 |
|---|---|
| Wrench size A/F | 10.0 |
| Thread G | M6 |
| Hard | yes |
| Material | Stahl C45 |
| hard | yes |
| Delivery unit | 1 piece |