arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG 65-22-7.8

GBG 65-22-7.8

グリップジョー

ID 430804

Delivery time on request
Aufsatzbacken Standard

Produktmerkmale:
  • Backe, grip
  • Schnittstelle 1: W-65-1
Technische Daten:
  • Abmessungen: 64 x 22 x 7,8 mm
  • Gewicht: 0.035 kg
Width [mm] 64.0
Depth [mm] 7.8
Height [mm] 22.0
Bundle piece
Weight [kg] 0.035

Scope of delivery
Top jaw, fastening screws