arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KTP 160

KTP 160

Swivel plate

ID 1580334

In stock
Standard chuck jaws

Product features:
  • Swivel plate
  • Jaw interface: Tongue and groove
  • Suitable for: KSP3/KSH3/KSF3 160
Technical data:
  • Dimensions: 107 x 156 x 29 mm
  • Pendulum compensation: ± 5 °
  • Weight: 2.1 kg
宽度 [mm] 156.0
高度 [mm] 29.0
适用于 160
摆动补偿 [°] ± 5
重量 [kg] 2.1

标配范围
旋转板、紧固螺钉、T 型槽螺母、齿板、操作手册;不带 6 向可翻转爪