SAT-DW-BR 500-710
Doppelwinkel Aufspanntürme
ID 431104
Tombstone without clamping vises
Product features:
Product features:
- Double bracket with precision-milled clamping surfaces and continuous 50 mm bore hole grid.
- Bore hole grid with alpha-numeric labeling
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 500 x 500 mm
- Tower dimensions: 380 x 160 x 710 mm
- Material: Cast iron EN-GJL-250
- Weight: 215 kg
Technical details
| Pallet size | 500 x 500 mm |
|---|---|
| Weight [kg] | 215.0 |
Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover