ROTA NCM
ワークの自動芯出し機能付きハイブリッドチャック
3 または 6 ジョーハイブリッドチャックは、3 または 6 ジョーを使用した自動 (空圧式または油圧式) 芯出しと、変形を発生させることなく、あらゆる強磁性コンポーネントを把持できるマグネットクランピング技術のメリットを組み合わせています。
Description
Advantages – Your benefits
- Automatic workpiece centering
No manual alignment of the workpiece is necessary - Deformation-free magnetic workpiece clamping
For maximum radial and axial run-out tolerances - High magnetic holding forces
Depending on the workpiece geometry and material, a high cutting performance is possible - For internal and external centering
For universal and flexible use - Optimal dirt sealing, encapsulated centering chuck
Low maintenance and ensured high clamping accuracy - Rear rotary feeder for air and power
Ideal for automatic mode - Standard interface for centering jaws
Centering jaws can be manufactured from SCHUNK standard jaws - High clamping force due to jaw support
Improved cutting performance, particularly during hard turning - For grinding and hard turning
Ideal for high-precision workpiece machining - For horizontal and vertical machines
Suitable for use with almost every machine tool (turning – milling – grinding) - Constant centering and clamping forces
Process reliable machining - 3-sided machining possible due to retractable jaws
Reduced set-up costs, shorter processing times
Options and special information
- Hybrid chuck with force-actuated workpiece centering
If you are using a hybrid chuck ROTA NCM from SCHUNK, the user benefits from the synergy of a centering chuck and magnetic clamping technology. The result: ROTA NCM reduces set-up times for pneumatically actuated grinding machines and lathes by up to 80%, thereby providing a clearly perceptible productivity boost. Machining can take place from as many as three sides, completely free of vibration and deformation.