KSH3-LH 315-Z-PM
Hydraulic 2-jaw clamping force blocks
ID 1498262
Hydraulic clamping force block standard
Product features:
Product features:
- 2-jaw clamping force block
- Centric clamping
- Long stroke
- Jig-produced positioning bores
- Pneumatic end position monitoring
- Pneumatic contact monitoring
- Base jaws: Fine serration and tongue and groove
- Dimensions: 315 x 315 x 141 mm
- Clamping force at max. operating pressure: 95 kN
- Stroke per jaw: 18 mm
- Max. jaw height: 200 mm
- Repeat accuracy: 0.02 mm
- Operating pressure: 10 - 120 bar
- Oil consumption per double stroke: 465 cm³
- Closing/opening time: 4 s
- Weight: 83 kg
Technical details
| 片側ストローク [mm] | 18.0 |
|---|---|
| 最大作動圧力での把持力 [kN] | 95.0 |
| 最低作動圧力 [bar] | 10.0 |
| 最大作動圧 [bar] | 120.0 |
| バイスの繰り返し精度 [mm] | 0.02 |
| 最大ジョー高さ [mm] | 200.0 |
| 距離 H [mm] | 40.0 |
| ダブルストロークごとの油消費量 [cm³] | 465.0 |
| 閉 / 開時間 [s] | 4.0 |
| 重量 [kg] | 83.0 |
Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)