arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
ROTA THW plus

ROTA THW plus

Kraftspannfutter mit Backenschnellwechselsystem
Universal 3-jaw power chuck with jaw quick-change system and maximum operating safety

Advantages – Your benefits

  • Convenient jaw quick-change system
    Minimizing set-up times and costs
  • Large through-hole
    Machining all standard pipe diameters
  • High efficiency of the wedge bar system
    Process-reliable clamping due to high clamping forces
  • High jaw quick-change repeat accuracy
    No reboring of already machined jaws necessary
  • Optimized lubrication system
    Consistently high clamping forces ensured
  • Modular center sleeve system
    Optimal adjustment to new clamping tasks thanks to the exchangeable center sleeves
  • Straight serrated base jaws GBK
    Compatible to ROTA-G and system “R“ (Reishauer)
  • Two mounting bolt circles
    For fast and direct attachment to all commercially available spindle heads
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • Jaw quick-change chuck for lathes with standard-stroke cylinder
    The wedge bar power chuck ROTA THW plus is distinguishes by its high flexibility. This ensures the integrated jaw quick-change system as well as the modular exchangeable center sleeve system. By using the jaw quick-change system, the chuck jaws do not have to be turned out again.
  • Aside from high precision, the ROTA THW plus was engineered to be handled easily and safely during the jaw change. Only when the base jaw is properly engaged in the serration of the wedge bar, the wrench can be easily removed from the chuck.