arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Porcas em T

Para fixação segura

As porcas em T são usadas para fixar e posicionar as castanhas de sobrepor na castanha base. São, portanto, um componente indispensável de uma solução de fixação segura. Isso requer produtos robustos e altamente precisos para garantir uma vida útil longa sem perigos. Além disso, as guias de retificação garantem uma maior precisão de troca.

Ao selecionar as porcas em T, verifique as dimensões de conexão da placa de torno (serrilhado/largura da ranhura).

Nossa promessa de desempenho. Seus benefícios.

  • Guias de aterramento
  • As porcas em T SCHUNK estão disponíveis em muitas dimensões e formas diferentes
  • Alta precisão de troca garantida
  • Single T-nut

    Single T-nut

    T-nuts are used for fastening and positioning the top jaws on the base jaw. They are therefore an indispensable component of a safe clamping solution. This requires robust and highly accurate products to ensure a long service life without danger. Ground guidances additionally ensure a higher change accuracy.
    When selecting the T-nuts, please check the connection dimensions of the lathe chuck (serration/slot width).
    Delivery unit: 1 piece, including cylindrical screws DIN 912-12.9
    Baureihe anzeigen
    Combi T-nut

    Combi T-nut

    T-nuts are used for fastening and positioning the top jaws on the base jaw. They are therefore an indispensable component of a safe clamping solution. This requires robust and highly accurate products to ensure a long service life without danger. Ground guidances additionally ensure a higher change accuracy.
    When selecting the T-nuts, please check the connection dimensions of the lathe chuck (serration/slot width).
    Delivery unit: 1 piece, including cylindrical screws DIN 912-12.9
    Baureihe anzeigen
    T-bolt

    T-bolt

    The T-slot bolt TS and the cap nut TM are a 2-part system. Both parts are sold separately and must be ordered separately.
    Baureihe anzeigen