Tirettes de serrage pour NSE mikro
Tirettes de bridage
tirettes avec cône court pour une connexion enveloppante des pièces ou montages avec les modules de serrage.
描述
Advantages – Your benefits
- Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - One consistent clamping pin size for all NSE mikro modules
No danger of confusion or incorrect operation - Corrosion-free stainless steel design
Long life time and maximum process reliability
Options and special information
- VERO-S SPA mikro 10
Clamping pins with ground short taper on the entire circumference for fixing and micron- precise positioning at a repeat accuracy of < 0.005 mm. - VERO-S SPB mikro 10
Sword pins with two ground surfaces for exact alignment and positioning of the clamping pallet, clamping device or workpiece. - VERO-S SPC mikro 10
Clamping pin with centering clearance for additional clamping of the clamping pallet, the clamping device or the workpiece without alignment function.