SW 630-1
Insertos de sujeción
ID 194123
SW 630-1, 클램핑 인서트
- 높이 H: 22 mm
- 길이 L: 34.5 mm
- B 너비: 70 mm
- 스레드 G: M8
Información técnica
| Height H [mm] | 22.0 |
|---|---|
| Length L [mm] | 34.5 |
| Width B [mm] | 70.0 |
| Thread G | M8 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.