BSWS-M-PGZN-plus
Jaw quick-change system
The tool-free BSWS-M jaw quick-change system allows top jaws to be exchanged on the gripper manually and rapidly. Two adapter pins (= one BSWS-A set) and a base (BSWS-BM) are required for each gripper jaw. In case of reverse assembly and provided that no addional height is created, two adapter pins (= one BSWS-AR set) and an assembly kit (BSWS-URM) per gripper jaw are required. Another effect of the BSWS-URM is that there are no more problematic mounting holes in the finger contours.
Denominación
Advantages – Your benefits
- Universal application possibilities
By using the BSWS-M, just one single gripper is necessary for various applications - Tool-free jaw change via the unlocking button
easy and fast for a high gripper flexibility - Saving time when converting applications
Different workpieces can be handled by exchanging the gripper fingers
Options and special information
- BSWS-BM with adapter pin BSWS-A
System consisting of base and adapter pin. - BSWS-ABRM with adapter pin BSWS-AR
System consisting of top jaw blank with integrated jaw quick-change system and adapter pin. If the additional attachment height of the BSWS system with base should have a negative impact, it is possible to fasten the BSWS adapter pins BSWS-AR in the base jaws of the gripper with screws. Then the changing system is more compact in height. The locking mechanism will be integrated into the top jaw. As an additional effect, there are no more disturbing mounting holes in the finger contours. - BSWS-URM with adapter pin BSWS-AR
System consisting of individual components of the locking mechanism and adapter pin. If the additional installation height provided by the BSWS system with base is unfavorable and the finger contour cannot be produced from the BSWS-ABRM finger blank, it is possible to purchase the BSWS-ABRM locking mechanism separately and to integrate it with the customer's own finger constructions. - BSWS-AR
It is not possible to combine BSWS-AR adapter pins with grippers in the dust-tight version. Please feel free to contact us for alternative solution proposals. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.