Clamping stations with NSE plus
Clamping Stations
Este producto ha sido descatalogado y ya no está disponible.
Obtenga más información y póngase en contacto aquí.
Productos alternativos:
Clamping stations for general milling applications with VERO-S NSE plus modules as a basis for extremely fast set-up processes of clamping devices.
Denominación
Advantages – Your benefits
- SCHUNK modular system
Innumerable combinations of standard clamping devices to suit all different types of machines - All pneumatic clamping stations can be operated with a system pressure of 6 bar
Additional pressure intensifiers are not required - Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - Patented dual stroke system for highest pull-down forces
Therefore extremely rigid clamping without vibrations - Form-fit, self-retained locking
Full pull-down force is maintained even in the event of a pressure drop - The modules are corrosion-free and completely sealed
Long life time and maximum process reliability
Options and special information
- VERO-S NSL plus
2-, 4-, 6- or 8-way clamping station for mounting all current clamping pallets as well as clamping devices with the corresponding gauge for bore holes. - VERO-S NST plus
4-way clamping stations especially designed for VERO-S tombstones in the sizes 400 and 500 mm.