arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.

Milling applications

Extremely high holding forces for machining on machining centers

MAGNOS from SCHUNK offers extremely high holding forces for milling applications with very high machining parameters. MAGNOS MFRS magnetic chucks with square poles are especially suited for the deformation-free clamping in general milling applications.

Our performance promise. Your benefits.

  • 5-sided workpiece machining with pole extensions
  • Very high holding forces for milling machining
  • Deformation-free and low-vibration clamping
  • Only single power supply needed for MAG/DEMAG
  • Secure and fast clamping of the workpieces
  • Todos los filtros
    86 resultados
    MFRS2

    MFRS2

    Permanent electromagnetic chucks with new ePaper status display for clear indication of the clamping status
    Mostrar serie
    MFRR

    MFRR

    Square pole magnetic chucks in round design specially designed for milling machining of workpieces on round machine tables. The high holding forces of the magnetic chucks enable secure clamping of the workpiece with optimal accessibility.
    Mostrar serie
    MFRS

    MFRS

    Square pole magnetic chucks with extremely high holding forces for milling applications as an ideal clamping solution for powerful metal cutting processes with simultaneous 5-sided workpiece machining in a single set-up.
    Mostrar serie
    MFPS

    MFPS

    Parallel pole magnetic chucks with extremely high lateral holding forces for milling applications. These are particularly suitable as an ideal clamping solution for powerful metal cutting processes with narrow and long workpieces.
    Mostrar serie
    MFRS-DM

    MFRS-DM

    Flexible square pole double magnets for large machines with integrated rollers on the machine table side for simple positioning on the machine table.
    Mostrar serie